- Home
- Products
- 89019213
89019213
89019213
Linear Motion System Accessories
Single Mounting clamps aluminium incl screws
Lead Time:
5 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$25.68
each
Costs associated with shipping, packaging, and import taxes/duty not included.
One Clamp. Mounting Screw included.Tighten Screws to 20 Nm
Dimension |
Value |
A |
80.000 mm (3.15 in) |
B |
25.000 mm (0.98 in) |
C |
18.000 mm (0.71 in) |
D |
50.000 mm (1.97 in) |
E |
15.000 mm (0.59 in) |
F |
8.500 mm (0.33 in) |
G |
9.000 mm (0.35 in) |
H |
10.000 mm (0.39 in) |
Dimension |
Value |
A |
80.000 mm (3.15 in) |
B |
25.000 mm (0.98 in) |
C |
18.000 mm (0.71 in) |
D |
50.000 mm (1.97 in) |
E |
15.000 mm (0.59 in) |
F |
8.500 mm (0.33 in) |
G |
9.000 mm (0.35 in) |
H |
10.000 mm (0.39 in) |
Specification |
Value |
Weight |
ISO4762-8.10 |
Screws |
ISO4762-8.8 |
Screw Tightening Torque |
20.00 nM |
To download the models below, you will need to sign in.
Sign In