- Home
- Products
- 89019002
89019002
89019002
Linear Motion System Accessories
Single Mounting clamps aluminium incl screws
Lead Time:
5 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$14.51
each
Costs associated with shipping, packaging, and import taxes/duty not included.
One Clamp. Mounting Screw included.Tighten Screws to 9 Nm
Dimension |
Value |
A |
68.000 mm (2.68 in) |
B |
17.500 mm (0.69 in) |
C |
17.000 mm (0.67 in) |
D |
50.000 mm (1.97 in) |
E |
11.000 mm (0.43 in) |
F |
6.500 mm (0.26 in) |
G |
6.600 mm (0.26 in) |
H |
7.000 mm (0.28 in) |
Dimension |
Value |
A |
68.000 mm (2.68 in) |
B |
17.500 mm (0.69 in) |
C |
17.000 mm (0.67 in) |
D |
50.000 mm (1.97 in) |
E |
11.000 mm (0.43 in) |
F |
6.500 mm (0.26 in) |
G |
6.600 mm (0.26 in) |
H |
7.000 mm (0.28 in) |
Specification |
Value |
Weight |
ISO4762-8.9 |
Screws |
ISO4762-8.8 |
Screw Tightening Torque |
9.00 nM |
To download the models below, you will need to sign in.
Sign In