8130-448-013

8130-448-013
8130-448-013

Ball Nut Only, Precision Style, R-3066, No V-thread, 3.000 in X 0.660 in, Non-Preloaded, RH, Steel

Lead Time:  2500 Days 

  • Nut Only, Screw Sold Separately
  • Nut for Use on Thomson Rolled Screws

Dimensions

dimensions
DimensionValue
Diameter, Nominal Screw3 in
Nut Dia4.75 in
Nut Length7 in
travel per shaft rev0.66 in

Specifications

SpecificationsValue
FlangeNot Available 
MaterialSteel 
Model CodeR-3066 
Number of Circuits
PreloadNon-Preloaded 
Return StylePickup Finger 
Temperature Max300 °F
Thread DirectionRH 
Weight11.8 kg

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Maximum Acceleration5 m/s²
Torque to Raise 1 lb1.87 oz-in

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?