8130-101-002 - Product Superseded

Product 8130-101-002 is now a superseded item. We suggest replacing with item WKB2661.

8130-101-002
8130-101-002

R-,RP3066 WIPER KIT 2/TANG, Obsolete


  • Wipers can increase the life and long-term performance of ball bearing screws by preventing most dirt and other foreign matter from entering the ball nut.
  • Two replacement wipers. No retainers.
  • Snap-in wiper kits prevent internal ball nut contamination which decreases performance and dynamic life ratings.

Dimensions

dimensions
DimensionValue
[D1]3.762 in
[L1]0.13 in

Specifications

SpecificationsValue
Model CodeR-,RP3066 
Temperature Max300 °F
Temperature Min-65 °F

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?