8125-101-002 - Product Superseded

Product 8125-101-002 is now a superseded item. We suggest replacing with item WKP10337. Contact us with any further questions.

8125-101-002
8125-101-002

R2501/02 WIPER KIT W/TANG


  • Wipers can increase the life and long-term performance of ball bearing screws by preventing most dirt and other foreign matter from entering the ball nut.
  • Two replacement wipers. No retainers.
  • Snap-in wiper kits prevent internal ball nut contamination which decreases performance and dynamic life ratings.

Dimensions

dimensions
DimensionValue
[D1]3.126 in
[L1]0.13 in

Specifications

SpecificationsValue
Model CodeR2501/02 
Temperature Max300 °F
Temperature Min-65 °F

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?