8122-101-002 - Product Superseded

Product 8122-101-002 is now a superseded item. We suggest replacing with item WKB2659.

8122-101-002
8122-101-002

R-2202 WIPER KIT W/TANG, Obsolete


  • Wipers can increase the life and long-term performance of ball bearing screws by preventing most dirt and other foreign matter from entering the ball nut.
  • Kit Contains: 2 wipers, 2 retaining rings
  • Kit consists of 2 wipers

Dimensions

dimensions
DimensionValue
[D1]2.793 in
[L1]0.13 in

Specifications

SpecificationsValue
Model CodeR-2202 
Temperature Max300 °F
Temperature Min-65 °F

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?