8115-448-076 - Product Superseded

Product 8115-448-076 is now a superseded item. We suggest replacing with item SBN8280.

8115-448-076
8115-448-076

Ball Nut Only, MAR Legacy Style, RF1501, 1.500 in X 1.000 in, Non-Preloaded, RH, Steel


  • Nut Only, Screw Sold Separately
  • Nut for Use on Thomson Rolled Screws

Dimensions

DimensionValue
Diameter, Nominal Screw1.5 in
travel per shaft rev1 in

Specifications

SpecificationsValue
MaterialSteel 
Model CodeRF1501 
Number of Circuits
PreloadNon-Preloaded 
Return StylePickup Finger 
Temperature Max300 °F
Thread DirectionRH 

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Maximum Acceleration5 m/s²

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?