8111-448-014 - Product Obsolete

Product 8111-448-014 is now an obsolete item.

8111-448-014
8111-448-014

Ball Nut Only, MAR Legacy Style, RD1105F, 1.150 in X 0.200 in, Double nut Preload, RH, Flange, Steel


  • Nut Only, Screw Sold Separately
  • Nut for Use on Thomson Rolled Screws

Dimensions

DimensionValue
Diameter, Nominal Screw1.15 in
travel per shaft rev0.2 in

Specifications

SpecificationsValue
FlangeIncluded 
Load LockNo 
MaterialSteel 
Model CodeRD1105F 
Number of Circuits
PreloadDouble nut Preload 
Return StylePickup Finger 
Temperature Max300 °F
Thread DirectionRH 

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Maximum Acceleration5 m/s²

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?