- Home
- Products
-
Part Numbers
-
Screws: Ball, Lead, and Glide
-
Ball Screws
-
Legacy, Ball Screws
-
81xx-448-xxxx - Legacy
- 8111-448-013
8111-448-013
Can't find what you're looking for? Go to the Product Selector
8111-448-013
Ball Nut Only, MAR Legacy Style, R-1105, 1.150 in X 0.200 in, Non-Preloaded, RH, Steel
Lead Time:
20 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Nut Only, Screw Sold Separately
-
Nut for Use on Thomson Rolled Screws
Dimension | Value |
[A] | 2.51 in |
[B] | 0.485 in |
[C] | 1.692 in |
[D] | 1.963 in |
[E] | 1.281 in |
[F] | 1.22 in |
[TH] | 1 5/8-20 UN-2A |
Ball Bearing Diameter | 0.125 in |
Diameter, Nominal Screw | 1.15 in |
travel per shaft rev | 0.2 in |
Specifications | Value |
Ball Bearing Quantity | 252 |
Flange | Sold Seperately |
Material | Steel |
Model Code | R-1105 |
Number of Circuits | 2 |
Preload | Non-Preloaded |
Return Style | Pickup Finger |
Temperature Max | 300 °F |
Thread Direction | RH |
Weight | 1 lb |