8111-101-002 - Product Superseded

Product 8111-101-002 is now a superseded item. We suggest replacing with item WKB2561. Contact us with any further questions.

Suggested replacement has similar form/fit/function, but not a drop-in replacement or interchangeable. Review specifications of replacement item to ensure it will meet application requirements.

8111-101-002
Ball Nut Wiper

Ball Nut Wiper, Brush Wiper, 1.150 in


  • Kit contains 2 wipers and 1 end caps
  • End caps attached to the ball nut holds the wiper in position
  • If the kit does not include a retainer end cap for the flange side, epoxy the wiper to the end of the ball nut

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 1.150 in
Wiper Material Brush Wiper

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?