- Home
- Products
-
Part Numbers
-
Screws: Ball, Lead, and Glide
-
Ball Screws
-
Legacy, Ball Screws
-
81xx-448-xxxx - Legacy
- 8110-448-081
8110-448-081
Can't find what you're looking for? Go to the Product Selector
8110-448-081
Ball Nut Only, MAR Legacy Style, R-1001, 1.000 in X 1.000 in, Non-Preloaded, RH, Steel
Lead Time:
20 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Nut Only, Screw Sold Separately
-
Nut for Use on Thomson Rolled Screws
Dimension | Value |
[A] | 3.1 in |
[B] | 0.605 in |
[C] | 1.692 in |
[D] | 2.172 in |
[E] | 1.2 in |
[F] | 1.17 in |
[TH] | 1 9/16-18 UNEF-2A |
Ball Bearing Diameter | 0.156 in |
Diameter, Nominal Screw | 1 in |
travel per shaft rev | 1 in |
Specifications | Value |
Ball Bearing Quantity | 102 |
Flange | Sold Seperately |
Material | Steel |
Model Code | R-1001 |
Number of Circuits | 2 |
Preload | Non-Preloaded |
Return Style | Pickup Finger |
Temperature Max | 300 °F |
Thread Direction | RH |
Weight | 1.3 lb |