- Home
- Products
-
Part Numbers
-
Screws: Ball, Lead, and Glide
-
Ball Screws
-
Inch
-
Precision Rolled
- 8107-448-027
8107-448-027
Can't find what you're looking for? Go to the Product Selector
8107-448-027
Ball Nut Only, Precision Style, R-0705STH, 0.750 in X 0.200 in, Non-Preloaded, RH, Steel, 1900 lbf Load, Dynamic, With LoadLock
Lead Time:
20 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Nut Only, Screw Sold Separately
-
Nut for Use on Thomson Rolled Screws
Dimension | Value |
Ball Bearing Diameter | 0.125 in |
Diameter, Nominal Screw | 0.75 in |
travel per shaft rev | 0.2 in |
Specifications | Value |
Flange | Not Available |
Load Lock | With LoadLock |
Material | Steel |
Model Code | R-0705STH |
Number of Circuits | 2 |
Preload | Non-Preloaded |
Return Style | Pickup Finger |
Temperature Max | 300 °F |
Thread Direction | RH |
Weight | 0.75 lb |
Wiper | Not available |