8107-448-004 - Product Obsolete

Product 8107-448-004 is now an obsolete item.

No similar replacement. Customer must redesign to fit another product.

8107-448-004
Ball Nut Flange

Ball Nut Flange, 1.25-16 UN, Stainless Steel, 0.750 in


  • Flanges provide an easy, low cost method to mount the load square and concentric to the ball screw

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 0.750 in
Flange Material Stainless Steel
Thread 1.25-16 UN

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?