8106-448-036

8106-448-036
Ball Nut

Ball Nut, 0.631 in X 0.200 in, Square, No Safety Feature, Non-Preloaded, Pickup Finger, 1600 lbf

Lead Time:  12 Weeks Lead times may increase with higher quantities. Lead time displayed in business days.
$306.16 each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: inches

Specifications

Specification Value
Diameter 0.631 in
Lead 0.200 in
Nut Material Alloy Steel
Nut Style Precision
Screw Part Number 190-9121
Number Of Starts 1
Total Weight 0.54 lbs

Performance

Performance Value
Load, Dynamic 7,117 N (1,600 lbf)
Load, Static 56,795 N (12,768 lbf)

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?