8106-448-030

8106-448-030
8106-448-030

Ball Nut Only, MAR Legacy Style, RC0605, 0.631 in X 0.200 in, Non-Preloaded, RH, Steel

Lead Time:  2500 Days 
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Nut Only, Screw Sold Separately
  • Nut for Use on Thomson Rolled Screws

Dimensions

DimensionValue
Diameter, Nominal Screw0.631 in
travel per shaft rev0.2 in

Specifications

SpecificationsValue
MaterialSteel 
Model CodeRC0605 
Number of Circuits
PreloadNon-Preloaded 
Return StylePickup Finger 
Temperature Max300 °F
Thread DirectionRH 
Weight5.5 lb

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Maximum Acceleration5 m/s²

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?