- Home
- Products
- Ball Screws
- 8106-448-010
8106-448-010
Can't find what you're looking for? Go to the Product Selector
8106-448-010
Ball Nut
Ball Nut, 0.631 in X 0.200 in, Square, No Safety Feature, Non-Preloaded, Pickup Finger, 800 lbf
Lead Time:
3 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$69.97
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Nut Only
- Quality Tested For Reliable Perfomance
- Dependable Accuracy and Repeatability At An Economical Price
Dimension |
Value |
A |
43.69 mm (1.720 in) |
B |
12.83 mm (0.505 in) |
C |
25.53 mm (1.005 in) |
D |
33.02 mm (1.300 in) |
E |
20.24 mm (0.797 in) |
F |
20.32 mm (0.800 in) |
TH |
15/16-16 UN-2A |
Dimension |
Value |
A |
43.69 mm (1.720 in) |
B |
12.83 mm (0.505 in) |
C |
25.53 mm (1.005 in) |
D |
33.02 mm (1.300 in) |
E |
20.24 mm (0.797 in) |
F |
20.32 mm (0.800 in) |
TH |
15/16-16 UN-2A |
Specification |
Value |
Diameter |
0.631 in |
Lead |
0.200 in |
Nut Material |
Alloy Steel |
Nut Style |
Precision |
Screw Part Number |
190-9121 |
Number Of Starts |
1 |
Total Weight |
0.27 lbs |
To download the models below, you will need to sign in.
Sign In