- Home
- Products
- Ball Screws
- 8106-448-007
8106-448-007
Can't find what you're looking for? Go to the Product Selector
8106-448-007
Ball Nut
Ball Nut, 0.631 in X 0.200 in, Round, No Safety Feature, Non-Preloaded, Pickup Finger, 800 lbf
Lead Time:
16 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$98.79
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Nut Only
- Quality Tested For Reliable Perfomance
- Dependable Accuracy and Repeatability At An Economical Price
Dimension |
Value |
A |
43.69 mm (1.720 in) |
B |
12.83 mm (0.505 in) |
C |
28.70 mm (1.130 in) |
D |
34.47 mm (1.357 in) |
E |
19.99 mm (0.787 in) |
F |
20.32 mm (0.800 in) |
TH |
15/16-16 UN-2A |
Dimension |
Value |
A |
43.69 mm (1.720 in) |
B |
12.83 mm (0.505 in) |
C |
28.70 mm (1.130 in) |
D |
34.47 mm (1.357 in) |
E |
19.99 mm (0.787 in) |
F |
20.32 mm (0.800 in) |
TH |
15/16-16 UN-2A |
Specification |
Value |
Diameter |
0.631 in |
Lead |
0.200 in |
Nut Material |
Alloy Steel |
Nut Style |
Precision |
Screw Part Number |
190-9122 |
Number Of Starts |
1 |
Total Weight |
0.50 lbs |
To download the models below, you will need to sign in.
Sign In