8105-448-156 - Product Obsolete

Product 8105-448-156 is now an obsolete item.

8105-448-156
Ball Nut

Ball Nut, 12 mm X 2 mm, Round, No Safety Feature, Multi Liner, 6.8 kN


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price
  • Preload option Z2 (No Preload) is standard

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: millimeters

Specifications

Specification Value
Diameter 12 mm
Lead 2.0 mm
Nut Material Alloy Steel
Nut Style RSI
Screw Part Number 190-9690
Number Of Starts 1
Total Weight 0.100 kg

Performance

Performance Value
Load, Dynamic 7 kN (1,529 lbf)
Load, Static 13 kN (2,945 lbf)

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?