8103-448-055

8103-448-055
Ball Nut

Ball Nut, 10 mm X 10 mm, Round, No Safety Feature, Channel, 2.9 kN

Lead Time:  4 Weeks Lead times may increase with higher quantities. Lead time displayed in business days.
$215.56 each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price
  • Preload option Z2 (No Preload) is standard

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: millimeters

Specifications

Specification Value
Diameter 10 mm
Lead 10.0 mm
Nut Material 1.7131 (ESP 65)
Nut Style RSI
Screw Part Number 190-9689
Number Of Starts 2
Total Weight 0.100 kg

Performance

Performance Value
Load, Dynamic 3 kN (652 lbf)
Load, Static 5 kN (1,169 lbf)

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?