8103-448-052 - Product Superseded

Product 8103-448-052 is now a superseded item. We suggest replacing with item KGM-D-1002-RH-M-EE.

Suggested replacement has similar form/fit/function, but not a drop-in replacement or interchangeable. Review specifications of replacement item to ensure it will meet application requirements.

8103-448-052
Ball Nut

Ball Nut, 10 mm X 2 mm, Round, No Safety Feature, Multi Circuit, 2 kN


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price
  • Preload option Z2 (No Preload) is standard

Dimensions

Dimensions
Dimension Value
Unit Of Measure All length values in: millimeters

Specifications

Specification Value
Diameter 10 mm
Lead 2.0 mm
Nut Material 1.7131 (ESP 65)
Nut Style RSI
Screw Part Number 190-9680
Number Of Starts 5
Total Weight 0.100 kg

Performance

Performance Value
Load, Dynamic 2 kN (450 lbf)
Load, Static 3 kN (764 lbf)

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?