8103-448-008 - Product Obsolete

Product 8103-448-008 is now an obsolete item.

8103-448-008
Ball Nut

Ball Nut, 0.375 in X 0.125 in, Round, No Safety Feature, Non-Preloaded, Pickup Finger, 235 lbf


  • Nut Only
  • Quality Tested For Reliable Perfomance
  • Dependable Accuracy and Repeatability At An Economical Price

Specifications

Specification Value
Diameter 0.375 in
Lead 0.125 in
Nut Material Alloy Steel
Nut Style Precision
Screw Part Number 190-9441
Number Of Starts 1
Total Weight 0.20 lbs

Performance

Performance Value
Load, Dynamic 1,045 N (235 lbf)
Load, Static 7,829 N (1,760 lbf)

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?