- Home
- Products
- Ball Screws
- 7833690
7833690
Can't find what you're looking for? Go to the Product Selector
7833690
Support Block
Support Block, Motor Mount, 1.000 in, 1.171 in, 25 mm
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$1129.26
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
98.40 mm (3.874 in) |
B |
43.99 mm (1.732 in) |
C |
88.01 mm (3.465 in) |
D2 |
73.00 mm (2.874 in) |
D3 |
20.00 mm (0.787 in) |
E |
29.01 mm (1.142 in) |
E1 |
42.01 mm (1.654 in) |
F |
5.99 mm (0.236 in) |
H |
34.01 mm (1.339 in) |
J |
102.01 mm (4.016 in) |
L |
113.00 mm (4.449 in) |
N |
M6 |
P |
70.00 mm (2.756 in) |
Q |
4x .3346 Thru, .550 C-Bore x . |
S |
87.00 mm (3.425 in) |
T |
62.00 mm (2.441 in) |
TH |
M20x1 |
U (Min) |
16.98 mm (0.669 in) |
U (Max) |
17.00 mm (0.669 in) |
V (Min) |
19.99 mm (0.787 in) |
V (Max) |
19.99 mm (0.787 in) |
W |
45.01 mm (1.772 in) |
Dimension |
Value |
A |
98.40 mm (3.874 in) |
B |
43.99 mm (1.732 in) |
C |
88.01 mm (3.465 in) |
D2 |
73.00 mm (2.874 in) |
D3 |
20.00 mm (0.787 in) |
E |
29.01 mm (1.142 in) |
E1 |
42.01 mm (1.654 in) |
F |
5.99 mm (0.236 in) |
H |
34.01 mm (1.339 in) |
J |
102.01 mm (4.016 in) |
L |
113.00 mm (4.449 in) |
N |
M6 |
P |
70.00 mm (2.756 in) |
Q |
4x .3346 Thru, .550 C-Bore x . |
S |
87.00 mm (3.425 in) |
T |
62.00 mm (2.441 in) |
TH |
M20x1 |
U (Min) |
16.98 mm (0.669 in) |
U (Max) |
17.00 mm (0.669 in) |
V (Min) |
19.99 mm (0.787 in) |
V (Max) |
19.99 mm (0.787 in) |
W |
45.01 mm (1.772 in) |
Specification |
Value |
End Journal Bearing Size |
20 mm |
Fixed/Floating (Simple) |
Fixed |
To download the models below, you will need to sign in.
Sign In