- Home
- Products
- Ball Screws
- 7833687
7833687
Can't find what you're looking for? Go to the Product Selector
7833687
Support Block
Support Block, Motor Mount, 0.750 in, 20 mm
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$820.09
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
66.70 mm (2.626 in) |
B |
35.00 mm (1.378 in) |
C |
70.00 mm (2.756 in) |
D2 |
38.10 mm (1.500 in) |
D3 |
15.00 mm (0.591 in) |
E |
24.00 mm (0.945 in) |
E1 |
27.99 mm (1.102 in) |
F |
3.99 mm (0.157 in) |
H |
27.99 mm (1.102 in) |
J |
73.00 mm (2.874 in) |
L |
135.00 mm (5.315 in) |
N |
M4 |
P |
54.99 mm (2.165 in) |
Q |
4x .260 Thru, .441 C-Bore x .2 |
S |
67.01 mm (2.638 in) |
T |
46.99 mm (1.850 in) |
TH |
M15x1 |
U (Min) |
11.98 mm (0.472 in) |
U (Max) |
12.00 mm (0.472 in) |
V (Min) |
14.99 mm (0.590 in) |
V (Max) |
15.00 mm (0.590 in) |
W |
34.01 mm (1.339 in) |
Dimension |
Value |
A |
66.70 mm (2.626 in) |
B |
35.00 mm (1.378 in) |
C |
70.00 mm (2.756 in) |
D2 |
38.10 mm (1.500 in) |
D3 |
15.00 mm (0.591 in) |
E |
24.00 mm (0.945 in) |
E1 |
27.99 mm (1.102 in) |
F |
3.99 mm (0.157 in) |
H |
27.99 mm (1.102 in) |
J |
73.00 mm (2.874 in) |
L |
135.00 mm (5.315 in) |
N |
M4 |
P |
54.99 mm (2.165 in) |
Q |
4x .260 Thru, .441 C-Bore x .2 |
S |
67.01 mm (2.638 in) |
T |
46.99 mm (1.850 in) |
TH |
M15x1 |
U (Min) |
11.98 mm (0.472 in) |
U (Max) |
12.00 mm (0.472 in) |
V (Min) |
14.99 mm (0.590 in) |
V (Max) |
15.00 mm (0.590 in) |
W |
34.01 mm (1.339 in) |
Specification |
Value |
End Journal Bearing Size |
15 mm |
Fixed/Floating (Simple) |
Fixed |
To download the models below, you will need to sign in.
Sign In