- Home
- Products
- Ball Screws
- 7833686
7833686
Can't find what you're looking for? Go to the Product Selector
7833686
Support Block
Support Block, Motor Mount, 0.631 in, 16 mm
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$706.19
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
66.70 mm (2.626 in) |
B |
32.51 mm (1.280 in) |
C |
65.00 mm (2.559 in) |
D2 |
38.10 mm (1.500 in) |
D3 |
12.00 mm (0.472 in) |
E |
24.00 mm (0.945 in) |
E1 |
19.99 mm (0.787 in) |
F |
3.99 mm (0.157 in) |
H |
24.99 mm (0.984 in) |
J |
65.00 mm (2.559 in) |
L |
73.99 mm (2.913 in) |
N |
M4 |
P |
50.01 mm (1.969 in) |
Q |
4x .260 Thru, .441 C-Bore x .2 |
S |
51.00 mm (2.008 in) |
T |
35.99 mm (1.417 in) |
TH |
M12x1 |
U (Min) |
9.98 mm (0.393 in) |
U (Max) |
10.00 mm (0.394 in) |
V (Min) |
11.99 mm (0.472 in) |
V (Max) |
11.99 mm (0.472 in) |
W |
24.99 mm (0.984 in) |
Dimension |
Value |
A |
66.70 mm (2.626 in) |
B |
32.51 mm (1.280 in) |
C |
65.00 mm (2.559 in) |
D2 |
38.10 mm (1.500 in) |
D3 |
12.00 mm (0.472 in) |
E |
24.00 mm (0.945 in) |
E1 |
19.99 mm (0.787 in) |
F |
3.99 mm (0.157 in) |
H |
24.99 mm (0.984 in) |
J |
65.00 mm (2.559 in) |
L |
73.99 mm (2.913 in) |
N |
M4 |
P |
50.01 mm (1.969 in) |
Q |
4x .260 Thru, .441 C-Bore x .2 |
S |
51.00 mm (2.008 in) |
T |
35.99 mm (1.417 in) |
TH |
M12x1 |
U (Min) |
9.98 mm (0.393 in) |
U (Max) |
10.00 mm (0.394 in) |
V (Min) |
11.99 mm (0.472 in) |
V (Max) |
11.99 mm (0.472 in) |
W |
24.99 mm (0.984 in) |
Specification |
Value |
End Journal Bearing Size |
12 mm |
Fixed/Floating (Simple) |
Fixed |
To download the models below, you will need to sign in.
Sign In