- Home
- Products
- Ball Screws
- 7833602
7833602
Can't find what you're looking for? Go to the Product Selector
7833602
Support Block
Support Block, Heavy Duty Flange Mount, 2.000 in, 50 mm
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$2215.04
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
121.01 mm (4.764 in) |
B |
142.01 mm (5.591 in) |
C |
105.99 mm (4.173 in) |
D |
95.00 mm (3.740 in) |
D3 |
40.00 mm (1.575 in) |
E |
18.01 mm (0.709 in) |
F |
65.99 mm (2.598 in) |
G |
32.99 mm (1.299 in) |
H |
102.01 mm (4.016 in) |
K |
80.01 mm (3.150 in) |
N |
8x .433 Thru, .669 C-Bore x .4 |
Q |
4x M6 THD, x .472 Dp |
S |
146.99 mm (5.787 in) |
T |
92.00 mm (3.622 in) |
TH |
M40x1.5 |
U (Min) |
34.98 mm (1.377 in) |
U (Max) |
35.00 mm (1.378 in) |
V (Min) |
39.98 mm (1.574 in) |
V (Max) |
39.99 mm (1.575 in) |
W |
62.00 mm (2.441 in) |
X |
8.00 mm (0.315 in) |
Y |
46.99 mm (1.850 in) |
Dimension |
Value |
A |
121.01 mm (4.764 in) |
B |
142.01 mm (5.591 in) |
C |
105.99 mm (4.173 in) |
D |
95.00 mm (3.740 in) |
D3 |
40.00 mm (1.575 in) |
E |
18.01 mm (0.709 in) |
F |
65.99 mm (2.598 in) |
G |
32.99 mm (1.299 in) |
H |
102.01 mm (4.016 in) |
K |
80.01 mm (3.150 in) |
N |
8x .433 Thru, .669 C-Bore x .4 |
Q |
4x M6 THD, x .472 Dp |
S |
146.99 mm (5.787 in) |
T |
92.00 mm (3.622 in) |
TH |
M40x1.5 |
U (Min) |
34.98 mm (1.377 in) |
U (Max) |
35.00 mm (1.378 in) |
V (Min) |
39.98 mm (1.574 in) |
V (Max) |
39.99 mm (1.575 in) |
W |
62.00 mm (2.441 in) |
X |
8.00 mm (0.315 in) |
Y |
46.99 mm (1.850 in) |
Specification |
Value |
End Journal Bearing Size |
40 mm |
Fixed/Floating (Simple) |
Fixed |
Total Weight |
7.90 lbs |
To download the models below, you will need to sign in.
Sign In