- Home
- Products
- Ball Screws
- 7833599
7833599
Can't find what you're looking for? Go to the Product Selector
7833599
Support Block
Support Block, Heavy Duty Flange Mount, 1.500 in, 40 mm
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$1777.86
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
110.01 mm (4.331 in) |
B |
130.00 mm (5.118 in) |
C |
100.00 mm (3.937 in) |
D |
84.99 mm (3.346 in) |
D3 |
30.00 mm (1.181 in) |
E |
18.01 mm (0.709 in) |
F |
65.99 mm (2.598 in) |
G |
31.22 mm (1.229 in) |
H |
89.99 mm (3.543 in) |
K |
70.00 mm (2.756 in) |
N |
6x .433 Thru, .669 C-Bore x .4 |
Q |
4x M6 THD, x .472 Dp |
S |
135.00 mm (5.315 in) |
T |
89.00 mm (3.504 in) |
TH |
M30x1.5 |
U (Min) |
24.98 mm (0.983 in) |
U (Max) |
25.00 mm (0.984 in) |
V (Min) |
30.00 mm (1.181 in) |
V (Max) |
29.99 mm (1.181 in) |
W |
62.99 mm (2.480 in) |
X |
8.00 mm (0.315 in) |
Y |
34.01 mm (1.339 in) |
Dimension |
Value |
A |
110.01 mm (4.331 in) |
B |
130.00 mm (5.118 in) |
C |
100.00 mm (3.937 in) |
D |
84.99 mm (3.346 in) |
D3 |
30.00 mm (1.181 in) |
E |
18.01 mm (0.709 in) |
F |
65.99 mm (2.598 in) |
G |
31.22 mm (1.229 in) |
H |
89.99 mm (3.543 in) |
K |
70.00 mm (2.756 in) |
N |
6x .433 Thru, .669 C-Bore x .4 |
Q |
4x M6 THD, x .472 Dp |
S |
135.00 mm (5.315 in) |
T |
89.00 mm (3.504 in) |
TH |
M30x1.5 |
U (Min) |
24.98 mm (0.983 in) |
U (Max) |
25.00 mm (0.984 in) |
V (Min) |
30.00 mm (1.181 in) |
V (Max) |
29.99 mm (1.181 in) |
W |
62.99 mm (2.480 in) |
X |
8.00 mm (0.315 in) |
Y |
34.01 mm (1.339 in) |
Specification |
Value |
End Journal Bearing Size |
30 mm |
Fixed/Floating (Simple) |
Fixed |
Total Weight |
6.60 lbs |
To download the models below, you will need to sign in.
Sign In