- Home
- Products
- Ball Screws
- 7833597
7833597
Can't find what you're looking for? Go to the Product Selector
7833597
Support Block
Support Block, Heavy Duty Flange Mount, 1.150 in, 1.250 in, 1.500 in, 32 mm
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$1807.87
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
110.01 mm (4.331 in) |
B |
130.00 mm (5.118 in) |
C |
100.00 mm (3.937 in) |
D |
84.99 mm (3.346 in) |
D3 |
25.00 mm (0.984 in) |
E |
18.01 mm (0.709 in) |
F |
65.99 mm (2.598 in) |
G |
32.99 mm (1.299 in) |
H |
89.99 mm (3.543 in) |
K |
70.00 mm (2.756 in) |
N |
6x .433 Thru, .669 C-Bore x .4 |
Q |
4x M6 THD, x .472 Dp |
S |
127.99 mm (5.039 in) |
T |
89.00 mm (3.504 in) |
TH |
M25x1.5 |
U (Min) |
19.98 mm (0.787 in) |
U (Max) |
20.00 mm (0.787 in) |
V (Min) |
24.99 mm (0.984 in) |
V (Max) |
25.00 mm (0.984 in) |
W |
62.99 mm (2.480 in) |
X |
5.00 mm (0.197 in) |
Y |
32.00 mm (1.260 in) |
Dimension |
Value |
A |
110.01 mm (4.331 in) |
B |
130.00 mm (5.118 in) |
C |
100.00 mm (3.937 in) |
D |
84.99 mm (3.346 in) |
D3 |
25.00 mm (0.984 in) |
E |
18.01 mm (0.709 in) |
F |
65.99 mm (2.598 in) |
G |
32.99 mm (1.299 in) |
H |
89.99 mm (3.543 in) |
K |
70.00 mm (2.756 in) |
N |
6x .433 Thru, .669 C-Bore x .4 |
Q |
4x M6 THD, x .472 Dp |
S |
127.99 mm (5.039 in) |
T |
89.00 mm (3.504 in) |
TH |
M25x1.5 |
U (Min) |
19.98 mm (0.787 in) |
U (Max) |
20.00 mm (0.787 in) |
V (Min) |
24.99 mm (0.984 in) |
V (Max) |
25.00 mm (0.984 in) |
W |
62.99 mm (2.480 in) |
X |
5.00 mm (0.197 in) |
Y |
32.00 mm (1.260 in) |
Specification |
Value |
End Journal Bearing Size |
25 mm |
Fixed/Floating (Simple) |
Fixed |
Total Weight |
6.80 lbs |
To download the models below, you will need to sign in.
Sign In