- Home
- Products
- Ball Screws
- 7833595
7833595
Can't find what you're looking for? Go to the Product Selector
7833595
Support Block
Support Block, Heavy Duty Flange Mount, 0.875 in
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$1452.40
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
88.01 mm (3.465 in) |
B |
105.99 mm (4.173 in) |
C |
80.01 mm (3.150 in) |
D |
70.00 mm (2.756 in) |
D3 |
17.00 mm (0.669 in) |
E |
15.01 mm (0.591 in) |
F |
59.99 mm (2.362 in) |
G |
32.00 mm (1.260 in) |
H |
72.01 mm (2.835 in) |
K |
57.99 mm (2.283 in) |
N |
6x .354 Thru, .551 C-Bore x .3 |
Q |
4x M5 THD, x .394 Dp |
S |
115.01 mm (4.528 in) |
T |
81.00 mm (3.189 in) |
TH |
M17x1 |
U (Min) |
14.98 mm (0.590 in) |
U (Max) |
15.00 mm (0.591 in) |
V (Min) |
16.98 mm (0.669 in) |
V (Max) |
17.00 mm (0.669 in) |
W |
57.99 mm (2.283 in) |
X |
5.00 mm (0.197 in) |
Y |
30.00 mm (1.181 in) |
Dimension |
Value |
A |
88.01 mm (3.465 in) |
B |
105.99 mm (4.173 in) |
C |
80.01 mm (3.150 in) |
D |
70.00 mm (2.756 in) |
D3 |
17.00 mm (0.669 in) |
E |
15.01 mm (0.591 in) |
F |
59.99 mm (2.362 in) |
G |
32.00 mm (1.260 in) |
H |
72.01 mm (2.835 in) |
K |
57.99 mm (2.283 in) |
N |
6x .354 Thru, .551 C-Bore x .3 |
Q |
4x M5 THD, x .394 Dp |
S |
115.01 mm (4.528 in) |
T |
81.00 mm (3.189 in) |
TH |
M17x1 |
U (Min) |
14.98 mm (0.590 in) |
U (Max) |
15.00 mm (0.591 in) |
V (Min) |
16.98 mm (0.669 in) |
V (Max) |
17.00 mm (0.669 in) |
W |
57.99 mm (2.283 in) |
X |
5.00 mm (0.197 in) |
Y |
30.00 mm (1.181 in) |
Specification |
Value |
End Journal Bearing Size |
17 mm |
Fixed/Floating (Simple) |
Fixed |
Total Weight |
4.20 lbs |
To download the models below, you will need to sign in.
Sign In