- Home
- Products
- Ball Screws
- 7833390
7833390
Can't find what you're looking for? Go to the Product Selector
7833390
Support Block
Support Block, Flange Mount 1.500 in, 40 mm
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$224.61
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
95.00 mm (3.740 in) |
B |
116.99 mm (4.606 in) |
C |
92.99 mm (3.661 in) |
D (Min) |
74.97 mm (2.952 in) |
D (Max) |
74.99 mm (2.952 in) |
D3 |
30.00 mm (1.181 in) |
E |
18.01 mm (0.709 in) |
F |
27.00 mm (1.063 in) |
N |
4x .433 Thru, .669 C-Bore x .4 |
S |
59.00 mm (2.323 in) |
T |
21.01 mm (0.827 in) |
U (Max) |
24.99 mm (0.984 in) |
V (Min) |
29.98 mm (1.181 in) |
V (Max) |
29.99 mm (1.181 in) |
W |
17.75 mm (0.699 in) |
X |
1.75 mm (0.069 in) |
Y |
28.60 mm (1.126 in) |
Dimension |
Value |
A |
95.00 mm (3.740 in) |
B |
116.99 mm (4.606 in) |
C |
92.99 mm (3.661 in) |
D (Min) |
74.97 mm (2.952 in) |
D (Max) |
74.99 mm (2.952 in) |
D3 |
30.00 mm (1.181 in) |
E |
18.01 mm (0.709 in) |
F |
27.00 mm (1.063 in) |
N |
4x .433 Thru, .669 C-Bore x .4 |
S |
59.00 mm (2.323 in) |
T |
21.01 mm (0.827 in) |
U (Max) |
24.99 mm (0.984 in) |
V (Min) |
29.98 mm (1.181 in) |
V (Max) |
29.99 mm (1.181 in) |
W |
17.75 mm (0.699 in) |
X |
1.75 mm (0.069 in) |
Y |
28.60 mm (1.126 in) |
Specification |
Value |
End Journal Bearing Size |
30 mm |
Fixed/Floating (Simple) |
Floating |
Total Weight |
2.30 lbs |
To download the models below, you will need to sign in.
Sign In