- Home
- Products
- Ball Screws
- 7833389
7833389
Can't find what you're looking for? Go to the Product Selector
7833389
Support Block
Support Block, Flange Mount 1.150 in, 1.250 in, 1.500 in, 32 mm
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$207.65
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
80.01 mm (3.150 in) |
B |
97.99 mm (3.858 in) |
C |
78.99 mm (3.110 in) |
D (Min) |
62.97 mm (2.479 in) |
D (Max) |
62.99 mm (2.480 in) |
D3 |
25.00 mm (0.984 in) |
E |
14.00 mm (0.551 in) |
F |
24.00 mm (0.945 in) |
N |
4x .354 Thru, .551 C-Bore x .3 |
S |
50.01 mm (1.969 in) |
T |
19.99 mm (0.787 in) |
U (Max) |
19.99 mm (0.787 in) |
V (Min) |
24.99 mm (0.984 in) |
V (Max) |
25.00 mm (0.984 in) |
W |
16.36 mm (0.644 in) |
X |
1.35 mm (0.053 in) |
Y |
23.90 mm (0.941 in) |
Dimension |
Value |
A |
80.01 mm (3.150 in) |
B |
97.99 mm (3.858 in) |
C |
78.99 mm (3.110 in) |
D (Min) |
62.97 mm (2.479 in) |
D (Max) |
62.99 mm (2.480 in) |
D3 |
25.00 mm (0.984 in) |
E |
14.00 mm (0.551 in) |
F |
24.00 mm (0.945 in) |
N |
4x .354 Thru, .551 C-Bore x .3 |
S |
50.01 mm (1.969 in) |
T |
19.99 mm (0.787 in) |
U (Max) |
19.99 mm (0.787 in) |
V (Min) |
24.99 mm (0.984 in) |
V (Max) |
25.00 mm (0.984 in) |
W |
16.36 mm (0.644 in) |
X |
1.35 mm (0.053 in) |
Y |
23.90 mm (0.941 in) |
Specification |
Value |
End Journal Bearing Size |
25 mm |
Fixed/Floating (Simple) |
Floating |
Total Weight |
1.50 lbs |
To download the models below, you will need to sign in.
Sign In