- Home
- Products
- Ball Screws
- 7833387
7833387
Can't find what you're looking for? Go to the Product Selector
7833387
Support Block
Support Block, Flange Mount 0.875 in
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$172.53
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
62.00 mm (2.441 in) |
B |
76.99 mm (3.031 in) |
C |
61.01 mm (2.402 in) |
D (Min) |
49.97 mm (1.968 in) |
D (Max) |
49.99 mm (1.968 in) |
D3 |
17.00 mm (0.669 in) |
E |
11.00 mm (0.433 in) |
F |
19.99 mm (0.787 in) |
N |
4x .260 Thru, .433 C-Bore x .2 |
S |
38.99 mm (1.535 in) |
T |
16.00 mm (0.630 in) |
U (Max) |
15.01 mm (0.591 in) |
V (Min) |
16.98 mm (0.669 in) |
V (Max) |
17.00 mm (0.669 in) |
W |
13.16 mm (0.518 in) |
X |
1.14 mm (0.045 in) |
Y |
16.21 mm (0.638 in) |
Dimension |
Value |
A |
62.00 mm (2.441 in) |
B |
76.99 mm (3.031 in) |
C |
61.01 mm (2.402 in) |
D (Min) |
49.97 mm (1.968 in) |
D (Max) |
49.99 mm (1.968 in) |
D3 |
17.00 mm (0.669 in) |
E |
11.00 mm (0.433 in) |
F |
19.99 mm (0.787 in) |
N |
4x .260 Thru, .433 C-Bore x .2 |
S |
38.99 mm (1.535 in) |
T |
16.00 mm (0.630 in) |
U (Max) |
15.01 mm (0.591 in) |
V (Min) |
16.98 mm (0.669 in) |
V (Max) |
17.00 mm (0.669 in) |
W |
13.16 mm (0.518 in) |
X |
1.14 mm (0.045 in) |
Y |
16.21 mm (0.638 in) |
Specification |
Value |
End Journal Bearing Size |
17 mm |
Fixed/Floating (Simple) |
Floating |
Total Weight |
0.80 lbs |
To download the models below, you will need to sign in.
Sign In