- Home
- Products
- Ball Screws
- 7833386
7833386
Can't find what you're looking for? Go to the Product Selector
7833386
Support Block
Support Block, Flange Mount 0.750 in, 20 mm
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$157.78
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
50.01 mm (1.969 in) |
B |
62.99 mm (2.480 in) |
C |
51.99 mm (2.047 in) |
D (Min) |
39.97 mm (1.574 in) |
D (Max) |
39.99 mm (1.574 in) |
D3 |
15.00 mm (0.591 in) |
E |
8.99 mm (0.354 in) |
F |
16.99 mm (0.669 in) |
N |
4x .217 Thru, .374 C-Bore x .2 |
S |
32.99 mm (1.299 in) |
T |
13.00 mm (0.512 in) |
U (Max) |
11.99 mm (0.472 in) |
V (Min) |
14.99 mm (0.590 in) |
V (Max) |
15.00 mm (0.590 in) |
W |
10.16 mm (0.400 in) |
X |
1.14 mm (0.045 in) |
Y |
14.30 mm (0.563 in) |
Dimension |
Value |
A |
50.01 mm (1.969 in) |
B |
62.99 mm (2.480 in) |
C |
51.99 mm (2.047 in) |
D (Min) |
39.97 mm (1.574 in) |
D (Max) |
39.99 mm (1.574 in) |
D3 |
15.00 mm (0.591 in) |
E |
8.99 mm (0.354 in) |
F |
16.99 mm (0.669 in) |
N |
4x .217 Thru, .374 C-Bore x .2 |
S |
32.99 mm (1.299 in) |
T |
13.00 mm (0.512 in) |
U (Max) |
11.99 mm (0.472 in) |
V (Min) |
14.99 mm (0.590 in) |
V (Max) |
15.00 mm (0.590 in) |
W |
10.16 mm (0.400 in) |
X |
1.14 mm (0.045 in) |
Y |
14.30 mm (0.563 in) |
Specification |
Value |
End Journal Bearing Size |
15 mm |
Fixed/Floating (Simple) |
Floating |
Total Weight |
0.50 lbs |
To download the models below, you will need to sign in.
Sign In