- Home
- Products
- Ball Screws
- 7833385
7833385
Can't find what you're looking for? Go to the Product Selector
7833385
Support Block
Support Block, Flange Mount 0.631 in, 16 mm
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$158.17
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
42.01 mm (1.654 in) |
B |
51.99 mm (2.047 in) |
C |
42.01 mm (1.654 in) |
D (Min) |
33.98 mm (1.338 in) |
D (Max) |
33.99 mm (1.338 in) |
D3 |
10.00 mm (0.394 in) |
E |
7.01 mm (0.276 in) |
F |
15.01 mm (0.591 in) |
N |
4x .177 Thru, .315 C-Bore x .1 |
S |
26.01 mm (1.024 in) |
T |
11.00 mm (0.433 in) |
U (Max) |
8.00 mm (0.315 in) |
V (Min) |
9.99 mm (0.393 in) |
V (Max) |
9.99 mm (0.394 in) |
W |
9.14 mm (0.360 in) |
X |
1.14 mm (0.045 in) |
Y |
9.60 mm (0.378 in) |
Dimension |
Value |
A |
42.01 mm (1.654 in) |
B |
51.99 mm (2.047 in) |
C |
42.01 mm (1.654 in) |
D (Min) |
33.98 mm (1.338 in) |
D (Max) |
33.99 mm (1.338 in) |
D3 |
10.00 mm (0.394 in) |
E |
7.01 mm (0.276 in) |
F |
15.01 mm (0.591 in) |
N |
4x .177 Thru, .315 C-Bore x .1 |
S |
26.01 mm (1.024 in) |
T |
11.00 mm (0.433 in) |
U (Max) |
8.00 mm (0.315 in) |
V (Min) |
9.99 mm (0.393 in) |
V (Max) |
9.99 mm (0.394 in) |
W |
9.14 mm (0.360 in) |
X |
1.14 mm (0.045 in) |
Y |
9.60 mm (0.378 in) |
Specification |
Value |
End Journal Bearing Size |
10 mm |
Fixed/Floating (Simple) |
Floating |
Total Weight |
0.20 lbs |
To download the models below, you will need to sign in.
Sign In