- Home
- Products
- Ball Screws
- 7833382
7833382
Can't find what you're looking for? Go to the Product Selector
7833382
Support Block
Support Block, Flange Mount, 1.150 in, 1.250 in, 1.500 in, 32 mm
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$629.71
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
80.01 mm (3.150 in) |
B |
97.99 mm (3.858 in) |
C |
78.99 mm (3.110 in) |
D (Min) |
62.97 mm (2.479 in) |
D (Max) |
62.99 mm (2.480 in) |
D2 |
59.99 mm (2.362 in) |
D3 |
25.00 mm (0.984 in) |
E |
27.00 mm (1.063 in) |
F |
57.00 mm (2.244 in) |
N |
4x .354 Thru, .591 C-Bore x .5 |
Q |
73.99 mm (2.913 in) |
S |
105.99 mm (4.173 in) |
T |
76.00 mm (2.992 in) |
TH |
M25x1.5 |
U (Min) |
19.98 mm (0.787 in) |
U (Max) |
20.00 mm (0.787 in) |
V (Min) |
24.99 mm (0.984 in) |
V (Max) |
25.00 mm (0.984 in) |
W |
56.01 mm (2.205 in) |
Dimension |
Value |
A |
80.01 mm (3.150 in) |
B |
97.99 mm (3.858 in) |
C |
78.99 mm (3.110 in) |
D (Min) |
62.97 mm (2.479 in) |
D (Max) |
62.99 mm (2.480 in) |
D2 |
59.99 mm (2.362 in) |
D3 |
25.00 mm (0.984 in) |
E |
27.00 mm (1.063 in) |
F |
57.00 mm (2.244 in) |
N |
4x .354 Thru, .591 C-Bore x .5 |
Q |
73.99 mm (2.913 in) |
S |
105.99 mm (4.173 in) |
T |
76.00 mm (2.992 in) |
TH |
M25x1.5 |
U (Min) |
19.98 mm (0.787 in) |
U (Max) |
20.00 mm (0.787 in) |
V (Min) |
24.99 mm (0.984 in) |
V (Max) |
25.00 mm (0.984 in) |
W |
56.01 mm (2.205 in) |
Specification |
Value |
End Journal Bearing Size |
25 mm |
Fixed/Floating (Simple) |
Fixed |
Total Weight |
3.50 lbs |
To download the models below, you will need to sign in.
Sign In