- Home
- Products
- Ball Screws
- 7833381
7833381
Can't find what you're looking for? Go to the Product Selector
7833381
Support Block
Support Block, Flange Mount, 1.000 in, 1.171 in, 25 mm
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$520.35
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
70.00 mm (2.756 in) |
B |
84.99 mm (3.346 in) |
C |
68.00 mm (2.677 in) |
D (Min) |
56.97 mm (2.243 in) |
D (Max) |
56.99 mm (2.244 in) |
D2 |
50.01 mm (1.969 in) |
D3 |
20.00 mm (0.787 in) |
E |
22.00 mm (0.866 in) |
F |
51.99 mm (2.047 in) |
N |
4x .260 Thru, .433 C-Bore x .3 |
Q |
65.99 mm (2.598 in) |
S |
87.00 mm (3.425 in) |
T |
62.00 mm (2.441 in) |
TH |
M20x1 |
U (Min) |
16.98 mm (0.669 in) |
U (Max) |
17.00 mm (0.669 in) |
V (Min) |
19.99 mm (0.787 in) |
V (Max) |
19.99 mm (0.787 in) |
W |
45.01 mm (1.772 in) |
Dimension |
Value |
A |
70.00 mm (2.756 in) |
B |
84.99 mm (3.346 in) |
C |
68.00 mm (2.677 in) |
D (Min) |
56.97 mm (2.243 in) |
D (Max) |
56.99 mm (2.244 in) |
D2 |
50.01 mm (1.969 in) |
D3 |
20.00 mm (0.787 in) |
E |
22.00 mm (0.866 in) |
F |
51.99 mm (2.047 in) |
N |
4x .260 Thru, .433 C-Bore x .3 |
Q |
65.99 mm (2.598 in) |
S |
87.00 mm (3.425 in) |
T |
62.00 mm (2.441 in) |
TH |
M20x1 |
U (Min) |
16.98 mm (0.669 in) |
U (Max) |
17.00 mm (0.669 in) |
V (Min) |
19.99 mm (0.787 in) |
V (Max) |
19.99 mm (0.787 in) |
W |
45.01 mm (1.772 in) |
Specification |
Value |
End Journal Bearing Size |
20 mm |
Fixed/Floating (Simple) |
Fixed |
Total Weight |
2.50 lbs |
To download the models below, you will need to sign in.
Sign In