- Home
- Products
- Ball Screws
- 7833380
7833380
Can't find what you're looking for? Go to the Product Selector
7833380
Support Block
Support Block, Flange Mount, 0.875 in
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$520.35
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
62.00 mm (2.441 in) |
B |
76.99 mm (3.031 in) |
C |
61.01 mm (2.402 in) |
D (Min) |
49.97 mm (1.968 in) |
D (Max) |
49.99 mm (1.968 in) |
D2 |
43.99 mm (1.732 in) |
D3 |
17.00 mm (0.669 in) |
E |
22.00 mm (0.866 in) |
F |
45.01 mm (1.772 in) |
N |
4x .260 Thru, .433 C-Bore x .3 |
Q |
57.00 mm (2.244 in) |
S |
81.00 mm (3.189 in) |
T |
57.99 mm (2.283 in) |
TH |
M17x1 |
U (Min) |
14.98 mm (0.590 in) |
U (Max) |
15.00 mm (0.591 in) |
V (Min) |
16.98 mm (0.669 in) |
V (Max) |
17.00 mm (0.669 in) |
W |
43.00 mm (1.693 in) |
Dimension |
Value |
A |
62.00 mm (2.441 in) |
B |
76.99 mm (3.031 in) |
C |
61.01 mm (2.402 in) |
D (Min) |
49.97 mm (1.968 in) |
D (Max) |
49.99 mm (1.968 in) |
D2 |
43.99 mm (1.732 in) |
D3 |
17.00 mm (0.669 in) |
E |
22.00 mm (0.866 in) |
F |
45.01 mm (1.772 in) |
N |
4x .260 Thru, .433 C-Bore x .3 |
Q |
57.00 mm (2.244 in) |
S |
81.00 mm (3.189 in) |
T |
57.99 mm (2.283 in) |
TH |
M17x1 |
U (Min) |
14.98 mm (0.590 in) |
U (Max) |
15.00 mm (0.591 in) |
V (Min) |
16.98 mm (0.669 in) |
V (Max) |
17.00 mm (0.669 in) |
W |
43.00 mm (1.693 in) |
Specification |
Value |
End Journal Bearing Size |
17 mm |
Fixed/Floating (Simple) |
Fixed |
Total Weight |
1.90 lbs |
To download the models below, you will need to sign in.
Sign In