- Home
- Products
- Ball Screws
- 7833379
7833379
Can't find what you're looking for? Go to the Product Selector
7833379
Support Block
Support Block, Flange Mount, 0.750 in, 20 mm
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$452.58
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
50.01 mm (1.969 in) |
B |
62.99 mm (2.480 in) |
C |
51.99 mm (2.047 in) |
D (Min) |
39.97 mm (1.574 in) |
D (Max) |
39.99 mm (1.574 in) |
D2 |
38.00 mm (1.496 in) |
D3 |
15.00 mm (0.591 in) |
E |
15.01 mm (0.591 in) |
F |
32.00 mm (1.260 in) |
N |
4x .217 Thru, .374 C-Bore x .2 |
Q |
40.01 mm (1.575 in) |
S |
67.01 mm (2.638 in) |
T |
46.99 mm (1.850 in) |
TH |
M15x1 |
U (Min) |
11.98 mm (0.472 in) |
U (Max) |
12.00 mm (0.472 in) |
V (Min) |
14.99 mm (0.590 in) |
V (Max) |
15.00 mm (0.590 in) |
W |
34.01 mm (1.339 in) |
Dimension |
Value |
A |
50.01 mm (1.969 in) |
B |
62.99 mm (2.480 in) |
C |
51.99 mm (2.047 in) |
D (Min) |
39.97 mm (1.574 in) |
D (Max) |
39.99 mm (1.574 in) |
D2 |
38.00 mm (1.496 in) |
D3 |
15.00 mm (0.591 in) |
E |
15.01 mm (0.591 in) |
F |
32.00 mm (1.260 in) |
N |
4x .217 Thru, .374 C-Bore x .2 |
Q |
40.01 mm (1.575 in) |
S |
67.01 mm (2.638 in) |
T |
46.99 mm (1.850 in) |
TH |
M15x1 |
U (Min) |
11.98 mm (0.472 in) |
U (Max) |
12.00 mm (0.472 in) |
V (Min) |
14.99 mm (0.590 in) |
V (Max) |
15.00 mm (0.590 in) |
W |
34.01 mm (1.339 in) |
Specification |
Value |
End Journal Bearing Size |
15 mm |
Fixed/Floating (Simple) |
Fixed |
Total Weight |
0.90 lbs |
To download the models below, you will need to sign in.
Sign In