- Home
- Products
- Ball Screws
- 7833375
7833375
Can't find what you're looking for? Go to the Product Selector
7833375
Support Block
Support Block, Base Mount 2.000 in, 50 mm
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$411.86
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
65.00 mm (2.559 in) |
B |
80.01 mm (3.150 in) |
C |
159.99 mm (6.299 in) |
D |
18.49 mm (0.728 in) |
D3 |
40.00 mm (1.575 in) |
F |
37.01 mm (1.457 in) |
K |
59.99 mm (2.362 in) |
L |
110.01 mm (4.331 in) |
N |
2x .709 Thru, 1.024 C-Bore x . |
S |
75.54 mm (2.974 in) |
T |
23.01 mm (0.906 in) |
U (Max) |
35.00 mm (1.378 in) |
V (Min) |
39.98 mm (1.574 in) |
V (Max) |
39.99 mm (1.575 in) |
W |
19.94 mm (0.785 in) |
X |
1.96 mm (0.077 in) |
Y |
38.00 mm (1.496 in) |
Dimension |
Value |
A |
65.00 mm (2.559 in) |
B |
80.01 mm (3.150 in) |
C |
159.99 mm (6.299 in) |
D |
18.49 mm (0.728 in) |
D3 |
40.00 mm (1.575 in) |
F |
37.01 mm (1.457 in) |
K |
59.99 mm (2.362 in) |
L |
110.01 mm (4.331 in) |
N |
2x .709 Thru, 1.024 C-Bore x . |
S |
75.54 mm (2.974 in) |
T |
23.01 mm (0.906 in) |
U (Max) |
35.00 mm (1.378 in) |
V (Min) |
39.98 mm (1.574 in) |
V (Max) |
39.99 mm (1.575 in) |
W |
19.94 mm (0.785 in) |
X |
1.96 mm (0.077 in) |
Y |
38.00 mm (1.496 in) |
Specification |
Value |
End Journal Bearing Size |
40 mm |
Fixed/Floating (Simple) |
Floating |
Total Weight |
7.30 lbs |
To download the models below, you will need to sign in.
Sign In