- Home
- Products
- Ball Screws
- 7833374
7833374
Can't find what you're looking for? Go to the Product Selector
7833374
Support Block
Support Block, Base Mount 1.500 in, 40 mm
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$219.24
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
51.00 mm (2.008 in) |
B |
64.01 mm (2.520 in) |
C |
127.99 mm (5.039 in) |
D |
16.00 mm (0.630 in) |
D3 |
30.00 mm (1.181 in) |
F |
32.00 mm (1.260 in) |
K |
51.00 mm (2.008 in) |
L |
89.00 mm (3.504 in) |
N |
2x .551 Thru, .787 C-Bore x .5 |
S |
59.00 mm (2.323 in) |
T |
21.01 mm (0.827 in) |
U (Max) |
24.99 mm (0.984 in) |
V (Min) |
29.98 mm (1.181 in) |
V (Max) |
29.99 mm (1.181 in) |
W |
17.75 mm (0.699 in) |
X |
1.75 mm (0.069 in) |
Y |
28.60 mm (1.126 in) |
Dimension |
Value |
A |
51.00 mm (2.008 in) |
B |
64.01 mm (2.520 in) |
C |
127.99 mm (5.039 in) |
D |
16.00 mm (0.630 in) |
D3 |
30.00 mm (1.181 in) |
F |
32.00 mm (1.260 in) |
K |
51.00 mm (2.008 in) |
L |
89.00 mm (3.504 in) |
N |
2x .551 Thru, .787 C-Bore x .5 |
S |
59.00 mm (2.323 in) |
T |
21.01 mm (0.827 in) |
U (Max) |
24.99 mm (0.984 in) |
V (Min) |
29.98 mm (1.181 in) |
V (Max) |
29.99 mm (1.181 in) |
W |
17.75 mm (0.699 in) |
X |
1.75 mm (0.069 in) |
Y |
28.60 mm (1.126 in) |
Specification |
Value |
End Journal Bearing Size |
30 mm |
Fixed/Floating (Simple) |
Floating |
Total Weight |
4.30 lbs |
To download the models below, you will need to sign in.
Sign In