- Home
- Products
- Ball Screws
- 7833373
7833373
Can't find what you're looking for? Go to the Product Selector
7833373
Support Block
Support Block, Base Mount 1.150 in, 1.250 in, 1.500 in, 32 mm
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$202.72
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
42.49 mm (1.673 in) |
B |
53.01 mm (2.087 in) |
C |
105.99 mm (4.173 in) |
D |
15.01 mm (0.591 in) |
D3 |
25.00 mm (0.984 in) |
F |
30.00 mm (1.181 in) |
K |
48.01 mm (1.890 in) |
L |
80.01 mm (3.150 in) |
N |
2x .433 Thru, .699 C-Bore x .4 |
S |
50.01 mm (1.969 in) |
T |
19.99 mm (0.787 in) |
U (Max) |
19.99 mm (0.787 in) |
V (Min) |
24.99 mm (0.984 in) |
V (Max) |
25.00 mm (0.984 in) |
W |
16.36 mm (0.644 in) |
X |
1.35 mm (0.053 in) |
Y |
23.90 mm (0.941 in) |
Dimension |
Value |
A |
42.49 mm (1.673 in) |
B |
53.01 mm (2.087 in) |
C |
105.99 mm (4.173 in) |
D |
15.01 mm (0.591 in) |
D3 |
25.00 mm (0.984 in) |
F |
30.00 mm (1.181 in) |
K |
48.01 mm (1.890 in) |
L |
80.01 mm (3.150 in) |
N |
2x .433 Thru, .699 C-Bore x .4 |
S |
50.01 mm (1.969 in) |
T |
19.99 mm (0.787 in) |
U (Max) |
19.99 mm (0.787 in) |
V (Min) |
24.99 mm (0.984 in) |
V (Max) |
25.00 mm (0.984 in) |
W |
16.36 mm (0.644 in) |
X |
1.35 mm (0.053 in) |
Y |
23.90 mm (0.941 in) |
Specification |
Value |
End Journal Bearing Size |
25 mm |
Fixed/Floating (Simple) |
Floating |
Total Weight |
3.20 lbs |
To download the models below, you will need to sign in.
Sign In