- Home
- Products
- Ball Screws
- 7833372
7833372
Can't find what you're looking for? Go to the Product Selector
7833372
Support Block
Support Block, Base Mount 1.000 in, 1.171 in, 25 mm
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$179.40
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
35.00 mm (1.378 in) |
B |
43.99 mm (1.732 in) |
C |
88.01 mm (3.465 in) |
D |
13.00 mm (0.512 in) |
D3 |
20.00 mm (0.787 in) |
F |
26.01 mm (1.024 in) |
K |
34.01 mm (1.339 in) |
L |
59.99 mm (2.362 in) |
N |
2x .354 Thru, .551 C-Bore x .3 |
S |
41.00 mm (1.614 in) |
T |
16.00 mm (0.630 in) |
U (Max) |
16.99 mm (0.669 in) |
V (Min) |
19.99 mm (0.787 in) |
V (Max) |
19.99 mm (0.787 in) |
W |
13.36 mm (0.526 in) |
X |
1.35 mm (0.053 in) |
Y |
19.00 mm (0.748 in) |
Dimension |
Value |
A |
35.00 mm (1.378 in) |
B |
43.99 mm (1.732 in) |
C |
88.01 mm (3.465 in) |
D |
13.00 mm (0.512 in) |
D3 |
20.00 mm (0.787 in) |
F |
26.01 mm (1.024 in) |
K |
34.01 mm (1.339 in) |
L |
59.99 mm (2.362 in) |
N |
2x .354 Thru, .551 C-Bore x .3 |
S |
41.00 mm (1.614 in) |
T |
16.00 mm (0.630 in) |
U (Max) |
16.99 mm (0.669 in) |
V (Min) |
19.99 mm (0.787 in) |
V (Max) |
19.99 mm (0.787 in) |
W |
13.36 mm (0.526 in) |
X |
1.35 mm (0.053 in) |
Y |
19.00 mm (0.748 in) |
Specification |
Value |
End Journal Bearing Size |
20 mm |
Fixed/Floating (Simple) |
Floating |
Total Weight |
1.70 lbs |
To download the models below, you will need to sign in.
Sign In