- Home
- Products
- Ball Screws
- 7833371
7833371
Can't find what you're looking for? Go to the Product Selector
7833371
Support Block
Support Block, Base Mount 0.875 in
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$168.43
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
34.01 mm (1.339 in) |
B |
43.00 mm (1.693 in) |
C |
86.00 mm (3.386 in) |
D |
11.51 mm (0.453 in) |
D3 |
17.00 mm (0.669 in) |
F |
23.01 mm (0.906 in) |
K |
38.99 mm (1.535 in) |
L |
64.01 mm (2.520 in) |
N |
2x .354 Thru, .551 C-Bore x .3 |
S |
38.99 mm (1.535 in) |
T |
16.00 mm (0.630 in) |
U (Max) |
15.01 mm (0.591 in) |
V (Min) |
16.98 mm (0.669 in) |
V (Max) |
17.00 mm (0.669 in) |
W |
13.16 mm (0.518 in) |
X |
1.14 mm (0.045 in) |
Y |
16.21 mm (0.638 in) |
Dimension |
Value |
A |
34.01 mm (1.339 in) |
B |
43.00 mm (1.693 in) |
C |
86.00 mm (3.386 in) |
D |
11.51 mm (0.453 in) |
D3 |
17.00 mm (0.669 in) |
F |
23.01 mm (0.906 in) |
K |
38.99 mm (1.535 in) |
L |
64.01 mm (2.520 in) |
N |
2x .354 Thru, .551 C-Bore x .3 |
S |
38.99 mm (1.535 in) |
T |
16.00 mm (0.630 in) |
U (Max) |
15.01 mm (0.591 in) |
V (Min) |
16.98 mm (0.669 in) |
V (Max) |
17.00 mm (0.669 in) |
W |
13.16 mm (0.518 in) |
X |
1.14 mm (0.045 in) |
Y |
16.21 mm (0.638 in) |
Specification |
Value |
End Journal Bearing Size |
17 mm |
Fixed/Floating (Simple) |
Floating |
Total Weight |
1.70 lbs |
To download the models below, you will need to sign in.
Sign In