- Home
- Products
- Ball Screws
- 7833367
7833367
Can't find what you're looking for? Go to the Product Selector
7833367
Support Block
Support Block, Base Mount, 2.000 in, 50 mm
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$1104.51
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
65.00 mm (2.559 in) |
B |
80.01 mm (3.150 in) |
C |
159.99 mm (6.299 in) |
D |
14.00 mm (0.551 in) |
D2 |
65.99 mm (2.598 in) |
D3 |
40.00 mm (1.575 in) |
E |
32.99 mm (1.299 in) |
F |
61.01 mm (2.402 in) |
K |
59.99 mm (2.362 in) |
L |
110.01 mm (4.331 in) |
N |
4x .709 Thru, 1.024 C-Bore x . |
Q |
91.01 mm (3.583 in) |
S |
143.00 mm (5.630 in) |
T |
92.99 mm (3.661 in) |
TH |
M40x1.5 |
U (Min) |
34.98 mm (1.377 in) |
U (Max) |
35.00 mm (1.378 in) |
V (Min) |
39.98 mm (1.574 in) |
V (Max) |
39.99 mm (1.575 in) |
W |
57.99 mm (2.283 in) |
Dimension |
Value |
A |
65.00 mm (2.559 in) |
B |
80.01 mm (3.150 in) |
C |
159.99 mm (6.299 in) |
D |
14.00 mm (0.551 in) |
D2 |
65.99 mm (2.598 in) |
D3 |
40.00 mm (1.575 in) |
E |
32.99 mm (1.299 in) |
F |
61.01 mm (2.402 in) |
K |
59.99 mm (2.362 in) |
L |
110.01 mm (4.331 in) |
N |
4x .709 Thru, 1.024 C-Bore x . |
Q |
91.01 mm (3.583 in) |
S |
143.00 mm (5.630 in) |
T |
92.99 mm (3.661 in) |
TH |
M40x1.5 |
U (Min) |
34.98 mm (1.377 in) |
U (Max) |
35.00 mm (1.378 in) |
V (Min) |
39.98 mm (1.574 in) |
V (Max) |
39.99 mm (1.575 in) |
W |
57.99 mm (2.283 in) |
Specification |
Value |
End Journal Bearing Size |
40 mm |
Fixed/Floating (Simple) |
Fixed |
Total Weight |
15.00 lbs |
To download the models below, you will need to sign in.
Sign In