- Home
- Products
- Ball Screws
- 7833366
7833366
Can't find what you're looking for? Go to the Product Selector
7833366
Support Block
Support Block, Base Mount, 1.500 in, 40 mm
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$758.93
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
51.00 mm (2.008 in) |
B |
64.01 mm (2.520 in) |
C |
127.99 mm (5.039 in) |
D |
11.00 mm (0.433 in) |
D2 |
50.01 mm (1.969 in) |
D3 |
30.00 mm (1.181 in) |
E |
23.01 mm (0.906 in) |
F |
45.01 mm (1.772 in) |
K |
51.00 mm (2.008 in) |
L |
89.00 mm (3.504 in) |
N |
4x .551 Thru, .787 C-Bore x .5 |
Q |
70.00 mm (2.756 in) |
S |
110.01 mm (4.331 in) |
T |
72.01 mm (2.835 in) |
TH |
M30x1.5 |
U (Min) |
24.98 mm (0.983 in) |
U (Max) |
25.00 mm (0.984 in) |
V (Min) |
29.98 mm (1.181 in) |
V (Max) |
29.99 mm (1.181 in) |
W |
46.99 mm (1.850 in) |
Dimension |
Value |
A |
51.00 mm (2.008 in) |
B |
64.01 mm (2.520 in) |
C |
127.99 mm (5.039 in) |
D |
11.00 mm (0.433 in) |
D2 |
50.01 mm (1.969 in) |
D3 |
30.00 mm (1.181 in) |
E |
23.01 mm (0.906 in) |
F |
45.01 mm (1.772 in) |
K |
51.00 mm (2.008 in) |
L |
89.00 mm (3.504 in) |
N |
4x .551 Thru, .787 C-Bore x .5 |
Q |
70.00 mm (2.756 in) |
S |
110.01 mm (4.331 in) |
T |
72.01 mm (2.835 in) |
TH |
M30x1.5 |
U (Min) |
24.98 mm (0.983 in) |
U (Max) |
25.00 mm (0.984 in) |
V (Min) |
29.98 mm (1.181 in) |
V (Max) |
29.99 mm (1.181 in) |
W |
46.99 mm (1.850 in) |
Specification |
Value |
End Journal Bearing Size |
30 mm |
Fixed/Floating (Simple) |
Fixed |
Total Weight |
7.50 lbs |
To download the models below, you will need to sign in.
Sign In