- Home
- Products
- Ball Screws
- 7833365
7833365
Can't find what you're looking for? Go to the Product Selector
7833365
Support Block
Support Block, Base Mount, 1.150 in, 1.250 in, 1.500 in, 32 mm
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$591.03
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
42.49 mm (1.673 in) |
B |
53.01 mm (2.087 in) |
C |
105.99 mm (4.173 in) |
D |
10.01 mm (0.394 in) |
D2 |
48.01 mm (1.890 in) |
D3 |
25.00 mm (0.984 in) |
E |
22.00 mm (0.866 in) |
F |
42.01 mm (1.654 in) |
K |
48.01 mm (1.890 in) |
L |
80.01 mm (3.150 in) |
N |
4x .433 Thru, .699 C-Bore x .4 |
Q |
62.99 mm (2.480 in) |
S |
95.00 mm (3.740 in) |
T |
65.00 mm (2.559 in) |
TH |
M25x1.5 |
U (Min) |
19.98 mm (0.787 in) |
U (Max) |
20.00 mm (0.787 in) |
V (Min) |
24.99 mm (0.984 in) |
V (Max) |
25.00 mm (0.984 in) |
W |
46.99 mm (1.850 in) |
Dimension |
Value |
A |
42.49 mm (1.673 in) |
B |
53.01 mm (2.087 in) |
C |
105.99 mm (4.173 in) |
D |
10.01 mm (0.394 in) |
D2 |
48.01 mm (1.890 in) |
D3 |
25.00 mm (0.984 in) |
E |
22.00 mm (0.866 in) |
F |
42.01 mm (1.654 in) |
K |
48.01 mm (1.890 in) |
L |
80.01 mm (3.150 in) |
N |
4x .433 Thru, .699 C-Bore x .4 |
Q |
62.99 mm (2.480 in) |
S |
95.00 mm (3.740 in) |
T |
65.00 mm (2.559 in) |
TH |
M25x1.5 |
U (Min) |
19.98 mm (0.787 in) |
U (Max) |
20.00 mm (0.787 in) |
V (Min) |
24.99 mm (0.984 in) |
V (Max) |
25.00 mm (0.984 in) |
W |
46.99 mm (1.850 in) |
Specification |
Value |
End Journal Bearing Size |
25 mm |
Fixed/Floating (Simple) |
Fixed |
Total Weight |
5.30 lbs |
To download the models below, you will need to sign in.
Sign In