- Home
- Products
- Ball Screws
- 7833364
7833364
Can't find what you're looking for? Go to the Product Selector
7833364
Support Block
Support Block, Base Mount, 1.000 in, 1.171 in, 25 mm
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$507.97
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
35.00 mm (1.378 in) |
B |
43.99 mm (1.732 in) |
C |
88.01 mm (3.465 in) |
D |
8.00 mm (0.315 in) |
D2 |
40.01 mm (1.575 in) |
D3 |
20.00 mm (0.787 in) |
E |
19.00 mm (0.748 in) |
F |
35.00 mm (1.378 in) |
K |
34.01 mm (1.339 in) |
L |
59.99 mm (2.362 in) |
N |
4x .354 Thru, .551 C-Bore x .3 |
Q |
51.00 mm (2.008 in) |
S |
78.00 mm (3.071 in) |
T |
53.01 mm (2.087 in) |
TH |
M20x1 |
U (Min) |
16.98 mm (0.669 in) |
U (Max) |
17.00 mm (0.669 in) |
V (Min) |
19.99 mm (0.787 in) |
V (Max) |
19.99 mm (0.787 in) |
W |
38.00 mm (1.496 in) |
Dimension |
Value |
A |
35.00 mm (1.378 in) |
B |
43.99 mm (1.732 in) |
C |
88.01 mm (3.465 in) |
D |
8.00 mm (0.315 in) |
D2 |
40.01 mm (1.575 in) |
D3 |
20.00 mm (0.787 in) |
E |
19.00 mm (0.748 in) |
F |
35.00 mm (1.378 in) |
K |
34.01 mm (1.339 in) |
L |
59.99 mm (2.362 in) |
N |
4x .354 Thru, .551 C-Bore x .3 |
Q |
51.00 mm (2.008 in) |
S |
78.00 mm (3.071 in) |
T |
53.01 mm (2.087 in) |
TH |
M20x1 |
U (Min) |
16.98 mm (0.669 in) |
U (Max) |
17.00 mm (0.669 in) |
V (Min) |
19.99 mm (0.787 in) |
V (Max) |
19.99 mm (0.787 in) |
W |
38.00 mm (1.496 in) |
Specification |
Value |
End Journal Bearing Size |
20 mm |
Fixed/Floating (Simple) |
Fixed |
Total Weight |
2.80 lbs |
To download the models below, you will need to sign in.
Sign In