- Home
- Products
- Ball Screws
- 7833363
7833363
Can't find what you're looking for? Go to the Product Selector
7833363
Support Block
Support Block, Base Mount, 0.875 in
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$507.97
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
34.01 mm (1.339 in) |
B |
43.00 mm (1.693 in) |
C |
86.00 mm (3.386 in) |
D |
8.00 mm (0.315 in) |
D2 |
38.00 mm (1.496 in) |
D3 |
17.00 mm (0.669 in) |
E |
19.00 mm (0.748 in) |
F |
35.00 mm (1.378 in) |
K |
38.99 mm (1.535 in) |
L |
64.01 mm (2.520 in) |
N |
4x .354 Thru, .551 C-Bore x .3 |
Q |
51.00 mm (2.008 in) |
S |
76.00 mm (2.992 in) |
T |
53.01 mm (2.087 in) |
TH |
M17x1 |
U (Min) |
14.98 mm (0.590 in) |
U (Max) |
15.00 mm (0.591 in) |
V (Min) |
16.98 mm (0.669 in) |
V (Max) |
17.00 mm (0.669 in) |
W |
35.99 mm (1.417 in) |
Dimension |
Value |
A |
34.01 mm (1.339 in) |
B |
43.00 mm (1.693 in) |
C |
86.00 mm (3.386 in) |
D |
8.00 mm (0.315 in) |
D2 |
38.00 mm (1.496 in) |
D3 |
17.00 mm (0.669 in) |
E |
19.00 mm (0.748 in) |
F |
35.00 mm (1.378 in) |
K |
38.99 mm (1.535 in) |
L |
64.01 mm (2.520 in) |
N |
4x .354 Thru, .551 C-Bore x .3 |
Q |
51.00 mm (2.008 in) |
S |
76.00 mm (2.992 in) |
T |
53.01 mm (2.087 in) |
TH |
M17x1 |
U (Min) |
14.98 mm (0.590 in) |
U (Max) |
15.00 mm (0.591 in) |
V (Min) |
16.98 mm (0.669 in) |
V (Max) |
17.00 mm (0.669 in) |
W |
35.99 mm (1.417 in) |
Specification |
Value |
End Journal Bearing Size |
17 mm |
Fixed/Floating (Simple) |
Fixed |
Total Weight |
2.90 lbs |
To download the models below, you will need to sign in.
Sign In