- Home
- Products
- Ball Screws
- 7833362
7833362
Can't find what you're looking for? Go to the Product Selector
7833362
Support Block
Support Block, Base Mount, 0.750 in, 20 mm
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$424.86
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
27.00 mm (1.063 in) |
B |
35.00 mm (1.378 in) |
C |
70.00 mm (2.756 in) |
D |
5.99 mm (0.236 in) |
D2 |
30.00 mm (1.181 in) |
D3 |
15.00 mm (0.591 in) |
E |
15.01 mm (0.591 in) |
F |
27.00 mm (1.063 in) |
K |
27.99 mm (1.102 in) |
L |
48.01 mm (1.890 in) |
N |
4x .260 Thru, .433 C-Bore x .2 |
Q |
38.00 mm (1.496 in) |
S |
59.99 mm (2.362 in) |
T |
40.01 mm (1.575 in) |
TH |
M15x1 |
U (Min) |
11.98 mm (0.472 in) |
U (Max) |
12.00 mm (0.472 in) |
V (Min) |
14.99 mm (0.590 in) |
V (Max) |
15.00 mm (0.590 in) |
W |
27.99 mm (1.102 in) |
Dimension |
Value |
A |
27.00 mm (1.063 in) |
B |
35.00 mm (1.378 in) |
C |
70.00 mm (2.756 in) |
D |
5.99 mm (0.236 in) |
D2 |
30.00 mm (1.181 in) |
D3 |
15.00 mm (0.591 in) |
E |
15.01 mm (0.591 in) |
F |
27.00 mm (1.063 in) |
K |
27.99 mm (1.102 in) |
L |
48.01 mm (1.890 in) |
N |
4x .260 Thru, .433 C-Bore x .2 |
Q |
38.00 mm (1.496 in) |
S |
59.99 mm (2.362 in) |
T |
40.01 mm (1.575 in) |
TH |
M15x1 |
U (Min) |
11.98 mm (0.472 in) |
U (Max) |
12.00 mm (0.472 in) |
V (Min) |
14.99 mm (0.590 in) |
V (Max) |
15.00 mm (0.590 in) |
W |
27.99 mm (1.102 in) |
Specification |
Value |
End Journal Bearing Size |
15 mm |
Fixed/Floating (Simple) |
Fixed |
Total Weight |
1.30 lbs |
To download the models below, you will need to sign in.
Sign In