- Home
- Products
- Ball Screws
- 7833361
7833361
Can't find what you're looking for? Go to the Product Selector
7833361
Support Block
Support Block, Base Mount, 0.631 in, 16 mm
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$367.00
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
23.01 mm (0.906 in) |
B |
30.00 mm (1.181 in) |
C |
59.99 mm (2.362 in) |
D |
5.99 mm (0.236 in) |
D2 |
27.00 mm (1.063 in) |
D3 |
12.00 mm (0.472 in) |
E |
13.00 mm (0.512 in) |
F |
24.99 mm (0.984 in) |
K |
24.99 mm (0.984 in) |
L |
43.00 mm (1.693 in) |
N |
4x .260 Thru, .425 C-Bore x .0 |
Q |
34.01 mm (1.339 in) |
S |
51.00 mm (2.008 in) |
T |
35.99 mm (1.417 in) |
TH |
M12x1 |
U (Min) |
9.98 mm (0.393 in) |
U (Max) |
10.00 mm (0.394 in) |
V (Min) |
11.99 mm (0.472 in) |
V (Max) |
11.99 mm (0.472 in) |
W |
22.00 mm (0.866 in) |
Dimension |
Value |
A |
23.01 mm (0.906 in) |
B |
30.00 mm (1.181 in) |
C |
59.99 mm (2.362 in) |
D |
5.99 mm (0.236 in) |
D2 |
27.00 mm (1.063 in) |
D3 |
12.00 mm (0.472 in) |
E |
13.00 mm (0.512 in) |
F |
24.99 mm (0.984 in) |
K |
24.99 mm (0.984 in) |
L |
43.00 mm (1.693 in) |
N |
4x .260 Thru, .425 C-Bore x .0 |
Q |
34.01 mm (1.339 in) |
S |
51.00 mm (2.008 in) |
T |
35.99 mm (1.417 in) |
TH |
M12x1 |
U (Min) |
9.98 mm (0.393 in) |
U (Max) |
10.00 mm (0.394 in) |
V (Min) |
11.99 mm (0.472 in) |
V (Max) |
11.99 mm (0.472 in) |
W |
22.00 mm (0.866 in) |
Specification |
Value |
End Journal Bearing Size |
12 mm |
Fixed/Floating (Simple) |
Fixed |
Total Weight |
1.00 lbs |
To download the models below, you will need to sign in.
Sign In