- Home
- Products
- Ball Screws
- 7833292
7833292
Can't find what you're looking for? Go to the Product Selector
7833292
Support Block
Support Block, Base & Flange Mount, M8 x 1.25
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$539.48
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
25.40 mm (1.000 in) |
B |
35.00 mm (1.378 in) |
C |
70.00 mm (2.756 in) |
D |
7.00 mm (0.276 in) |
D2 |
3.00 mm (0.118 in) |
D3 |
9.00 mm (0.354 in) |
F |
14.00 mm (0.551 in) |
J |
35.00 mm (1.378 in) |
K |
25.40 mm (1.000 in) |
L |
50.80 mm (2.000 in) |
M |
4x 7.13 dia |
N |
2x 7.13 Thru, 12.7 C-Bore x 14 |
Q |
18.50 mm (0.728 in) |
R |
17.50 mm (0.689 in) |
S |
46.00 mm (1.811 in) |
T |
19.00 mm (0.748 in) |
TH |
M8-1.25 |
U (Min) |
5.99 mm (0.236 in) |
U (Max) |
6.00 mm (0.236 in) |
V (Min) |
8.99 mm (0.354 in) |
V (Max) |
9.00 mm (0.354 in) |
W |
7.00 mm (0.276 in) |
Dimension |
Value |
A |
25.40 mm (1.000 in) |
B |
35.00 mm (1.378 in) |
C |
70.00 mm (2.756 in) |
D |
7.00 mm (0.276 in) |
D2 |
3.00 mm (0.118 in) |
D3 |
9.00 mm (0.354 in) |
F |
14.00 mm (0.551 in) |
J |
35.00 mm (1.378 in) |
K |
25.40 mm (1.000 in) |
L |
50.80 mm (2.000 in) |
M |
4x 7.13 dia |
N |
2x 7.13 Thru, 12.7 C-Bore x 14 |
Q |
18.50 mm (0.728 in) |
R |
17.50 mm (0.689 in) |
S |
46.00 mm (1.811 in) |
T |
19.00 mm (0.748 in) |
TH |
M8-1.25 |
U (Min) |
5.99 mm (0.236 in) |
U (Max) |
6.00 mm (0.236 in) |
V (Min) |
8.99 mm (0.354 in) |
V (Max) |
9.00 mm (0.354 in) |
W |
7.00 mm (0.276 in) |
Specification |
Value |
End Journal Bearing Size |
9 mm |
Fixed/Floating (Simple) |
Floating |
Thread |
M8 x 1.25 |
Total Weight |
0.200 kg |
To download the models below, you will need to sign in.
Sign In